How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BE1: | 0.5 in |
| T: | 3.188 | AE1: | 0.97 |
| AK: | 8.5 | I: | 7.5 in |
| RQ: | 8.54 in | AJ: | 7.25 |
| AD: | 8.85 | V: | 4.26 in |
| B: | 13 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| LQ1: | 9.17 in | D: | 5.12 |
| G: | 2.91 | F: | 5.81 |
| C: | 14 in | AE2: | 0.68 |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Assembly: | HMQ-1 | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 11.321 |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ252 |
| Bore Code: | 51 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Output Diameter (in): | 3.188 in |
| Input Keyway (C Face): | 3/8 X 3/16 | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

