How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.68 |
| AG: | 10.5 | B: | 13 |
| F: | 5.81 | RQ: | 8.54 in |
| LQ1: | 9.17 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | D: | 5.12 |
| C: | 14 in | AE1: | 0.97 |
| AJ: | 7.25 | V: | 4.26 in |
| G: | 2.91 | AD: | 8.85 |
| BE1: | 0.5 in | T: | 3.188 |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Bore Code: | 51 | Ratio: | 20:1 |
| Assembly: | HMQ-1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 11.321 | Output Diameter (in): | 3.188 in |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

