How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | BD: | 5.88 |
| I: | 7.5 in | AD: | 8.85 |
| AG: | 10.5 | B: | 13 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| D: | 5.12 | BF: | 0.41 |
| C: | 14 in | F: | 5.81 |
| LQ: | 7.85 in | BE: | 0.38 in |
| G: | 2.91 | AE2: | 0.68 |
| V: | 4.26 in | AK: | 4.5 |
| AJ: | 5.88 | T: | 3.438 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Ratio: | 20:1 |
| Gear Type: | Worm | Bore Code: | 55 |
| Output Diameter (in): | 3.438 in | Output RPM: | 87.5 |
| Motor Frame Size: | 140TC | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 11.321 | Output Key: | 7/8 X 4.00 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

