How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | LQ: | 7.85 in |
| BE: | 0.38 in | D: | 5.12 |
| F: | 5.81 | AD: | 8.85 |
| C: | 14 in | BD: | 5.88 |
| BF: | 0.41 | AE2: | 0.68 |
| I: | 7.5 in | B: | 13 |
| AJ: | 5.88 | AE1: | 0.97 |
| V: | 4.26 in | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| T: | 3.438 | AK: | 4.5 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 11.321 | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 55 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Model Code: | HMQ252 | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Output Key: | 7/8 X 4.00 |
| Output Diameter (in): | 3.438 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

