Grove Gear HMQ252-20-1-3.438-180TC-L2
Part #:HMQ252-20-1-3.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AK: | 8.5 | T: | 3.438 |
| AD: | 8.85 | RQ: | 7.98 in |
| BF: | 0.53 | V: | 4.26 in |
| AE2: | 0.68 | BE1: | 0.5 in |
| LQ1: | 8.61 in | D: | 5.12 |
| AJ: | 7.25 | B: | 13 |
| C: | 14 in | G: | 2.91 |
| BD: | 9 | F: | 5.81 |
| AE1: | 0.97 | AG: | 10.5 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 3.438 in |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 11.321 |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Ratio: | 20:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 55 |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Output Key: | 7/8 X 4.00 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

