Grove Gear HMQ252-20-1-3.438-250TC-L2
Part #:HMQ252-20-1-3.438-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 10.5 |
| RQ: | 8.54 in | BD: | 9 |
| BF: | 0.53 | F: | 5.81 |
| AE2: | 0.68 | B: | 13 |
| C: | 14 in | V: | 4.26 in |
| LQ1: | 9.17 in | T: | 3.438 |
| D: | 5.12 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| G: | 2.91 | I: | 7.5 in |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 250TC |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output RPM: | 87.5 | Output Diameter (in): | 3.438 in |
| Input HP @ 1750 RPM: | 11.321 | Reducer: | Worm - Right Angle |
| Output Key: | 7/8 X 4.00 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Ratio: | 20:1 | Center Distance (in): | 5.25 |
| Bore Code: | 55 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

