How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | RQ: | 7.35 in |
| BD: | 5.88 | AJ: | 5.88 |
| AG: | 10.5 | D: | 5.12 |
| AK: | 4.5 | LQ: | 7.85 in |
| T: | 3.438 | AE2: | 0.68 |
| BE: | 0.38 in | I: | 7.5 in |
| AE1: | 0.97 | V: | 4.26 in |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | B: | 13 |
| BF: | 0.41 | G: | 2.91 |
Technical Specifications
| Ratio: | 20:1 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 11.321 | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.438 in | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Output RPM: | 87.5 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

