How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | V: | 4.26 in |
| AJ: | 5.88 | C: | 14 in |
| AE2: | 0.68 | BE: | 0.38 in |
| G: | 2.91 | D: | 5.12 |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| T: | 2 | AG: | 10.5 |
| BF: | 0.41 | AK: | 4.5 |
| AD: | 8.85 | BD: | 5.88 |
| I: | 7.5 in | B: | 13 |
| F: | 5.81 | RQ: | 7.35 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Ratio Range: | 20:1 | Output Diameter (in): | 2 in |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 11.321 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3412 | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

