How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | G: | 2.91 |
| C: | 14 in | LQ: | 7.85 in |
| V: | 4.26 in | BF: | 0.41 |
| Center Distance (in): | 5.25 in | B: | 13 |
| AD: | 8.85 | BD: | 5.88 |
| AE1: | 0.97 | AE2: | 0.68 |
| AG: | 10.5 | AJ: | 5.88 |
| F: | 5.81 | BE: | 0.38 in |
| T: | 2 | AK: | 4.5 |
| I: | 7.5 in | RQ: | 7.35 in |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 11.321 | Ratio: | 20:1 |
| Bore Code: | 32 | Model Code: | HMQ252 |
| Ratio Range: | 20:1 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

