Grove Gear HMQ252-20-2-2.000-180TC-L1
Part #:HMQ252-20-2-2.000-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BE1: | 0.5 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | AK: | 8.5 |
| BF: | 0.53 | B: | 13 |
| RQ: | 7.98 in | F: | 5.81 |
| T: | 2 | C: | 14 in |
| LQ1: | 8.61 in | I: | 7.5 in |
| BD: | 9 | AJ: | 7.25 |
| G: | 2.91 | AD: | 8.85 |
| D: | 5.12 | AE2: | 0.68 |
Technical Specifications
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 11.321 |
| Output RPM: | 87.5 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Ratio: | 20:1 | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

