Grove Gear HMQ252-20-2-2.000-180TC-L3
Part #:HMQ252-20-2-2.000-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | F: | 5.81 |
| BD: | 9 | AG: | 10.5 |
| I: | 7.5 in | AE2: | 0.68 |
| D: | 5.12 | RQ: | 7.98 in |
| AJ: | 7.25 | T: | 2 |
| B: | 13 | AE1: | 0.97 |
| LQ1: | 8.61 in | BF: | 0.53 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AD: | 8.85 | V: | 4.26 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Ratio Range: | 20:1 | Model Code: | HMQ252 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 11.321 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-2 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Ratio: | 20:1 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

