Grove Gear HMQ252-20-2-2.000-180TC-L4
Part #:HMQ252-20-2-2.000-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | B: | 13 |
| D: | 5.12 | C: | 14 in |
| T: | 2 | AJ: | 7.25 |
| AK: | 8.5 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| LQ1: | 8.61 in | RQ: | 7.98 in |
| BE1: | 0.5 in | I: | 7.5 in |
| AE2: | 0.68 | AD: | 8.85 |
| BD: | 9 | G: | 2.91 |
| AG: | 10.5 | AE1: | 0.97 |
Technical Specifications
| Output RPM: | 87.5 | Assembly: | HMQ-2 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Ratio: | 20:1 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 11.321 | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

