Grove Gear HMQ252-20-2-2.000-210TC-L4
Part #:HMQ252-20-2-2.000-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | BD: | 9 |
| C: | 14 in | AG: | 10.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| F: | 5.81 | I: | 7.5 in |
| AE2: | 0.68 | AK: | 8.5 |
| B: | 13 | G: | 2.91 |
| AD: | 8.85 | T: | 2 |
| AJ: | 7.25 | BF: | 0.53 |
| BE1: | 0.5 in | AE1: | 0.97 |
| D: | 5.12 | LQ1: | 8.61 in |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 32 |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 11.321 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 87.5 |
| Output Diameter (in): | 2 in | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

