Grove Gear HMQ252-20-2-2.000-250TC-L1
Part #:HMQ252-20-2-2.000-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| F: | 5.81 | D: | 5.12 |
| AE2: | 0.68 | RQ: | 8.54 in |
| BF: | 0.53 | AG: | 10.5 |
| AK: | 8.5 | AJ: | 7.25 |
| AD: | 8.85 | G: | 2.91 |
| Center Distance (in): | 5.25 in | T: | 2 |
| LQ1: | 9.17 in | V: | 4.26 in |
| AE1: | 0.97 | C: | 14 in |
| B: | 13 | I: | 7.5 in |
Technical Specifications
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 11.321 | Output RPM: | 87.5 |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ252 | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

