Grove Gear HMQ252-20-2-2.000-250TC-L4
Part #:HMQ252-20-2-2.000-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | RQ: | 8.54 in |
| AD: | 8.85 | C: | 14 in |
| BD: | 9 | G: | 2.91 |
| T: | 2 | I: | 7.5 in |
| AG: | 10.5 | V: | 4.26 in |
| AK: | 8.5 | AJ: | 7.25 |
| F: | 5.81 | BE1: | 0.5 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | AE2: | 0.68 |
| BF: | 0.53 | LQ1: | 9.17 in |
Technical Specifications
| Ratio Range: | 20:1 | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Bore Code: | 32 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 11.321 |
| Input Bore (C Face): | 1.625 | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

