How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AK: | 4.5 |
| BD: | 5.88 | I: | 7.5 in |
| B: | 13 | T: | 2 |
| BF: | 0.41 | AE2: | 0.68 |
| F: | 5.81 | D: | 5.12 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| BE: | 0.38 in | RQ: | 7.35 in |
| AD: | 8.85 | AE1: | 0.97 |
| AG: | 10.5 | LQ: | 7.85 in |
| G: | 2.91 | AJ: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Bore Code: | 32 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 11.321 |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

