Grove Gear HMQ252-20-2-2.188-180TC
Part #:HMQ252-20-2-2.188-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AG: | 10.5 |
| AJ: | 7.25 | B: | 13 |
| BD: | 9 | AD: | 8.85 |
| T: | 2.188 | AE1: | 0.97 |
| BF: | 0.53 | C: | 14 in |
| G: | 2.91 | LQ1: | 8.61 in |
| AK: | 8.5 | RQ: | 7.98 in |
| V: | 4.26 in | BE1: | 0.5 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| F: | 5.81 | AE2: | 0.68 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 5.25 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 11.321 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 2.188 in |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

