Grove Gear HMQ252-20-2-2.188-180TC-L3
Part #:HMQ252-20-2-2.188-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AK: | 8.5 |
| C: | 14 in | T: | 2.188 |
| D: | 5.12 | AD: | 8.85 |
| BF: | 0.53 | G: | 2.91 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| BD: | 9 | AE2: | 0.68 |
| LQ1: | 8.61 in | AE1: | 0.97 |
| RQ: | 7.98 in | V: | 4.26 in |
| AG: | 10.5 | BE1: | 0.5 in |
| AJ: | 7.25 | F: | 5.81 |
Technical Specifications
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 11.321 | Gear Type: | Worm |
| Bore Code: | 35 | Assembly: | HMQ-2 |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.188 in |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

