Grove Gear HMQ252-20-2-2.188-180TC-L4
Part #:HMQ252-20-2-2.188-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AD: | 8.85 | BD: | 9 |
| BE1: | 0.5 in | V: | 4.26 in |
| T: | 2.188 | AE1: | 0.97 |
| AK: | 8.5 | F: | 5.81 |
| B: | 13 | AJ: | 7.25 |
| D: | 5.12 | C: | 14 in |
| BF: | 0.53 | AE2: | 0.68 |
| RQ: | 7.98 in | LQ1: | 8.61 in |
| G: | 2.91 | I: | 7.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 11.321 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Ratio Range: | 20:1 | Input Bore (C Face): | 1.125 |
| Ratio: | 20:1 | Motor Frame Size: | 180TC |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

