Grove Gear HMQ252-20-2-2.188-180TC-L9
Part #:HMQ252-20-2-2.188-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 7.5 in |
| D: | 5.12 | B: | 13 |
| F: | 5.81 | G: | 2.91 |
| AE2: | 0.68 | BE1: | 0.5 in |
| AE1: | 0.97 | BF: | 0.53 |
| AJ: | 7.25 | RQ: | 7.98 in |
| AG: | 10.5 | V: | 4.26 in |
| T: | 2.188 | BD: | 9 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| C: | 14 in | LQ1: | 8.61 in |
Technical Specifications
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 11.321 | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

