Grove Gear HMQ252-20-2-2.188-210TC-L3
Part #:HMQ252-20-2-2.188-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | F: | 5.81 |
| AD: | 8.85 | LQ1: | 8.61 in |
| AE2: | 0.68 | AG: | 10.5 |
| AJ: | 7.25 | V: | 4.26 in |
| I: | 7.5 in | AE1: | 0.97 |
| C: | 14 in | BE1: | 0.5 in |
| RQ: | 7.98 in | G: | 2.91 |
| T: | 2.188 | D: | 5.12 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| BF: | 0.53 | B: | 13 |
Technical Specifications
| Input HP @ 1750 RPM: | 11.321 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 20:1 |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Output RPM: | 87.5 | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

