How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | D: | 5.12 |
| F: | 5.81 | V: | 4.26 in |
| BF: | 0.53 | B: | 13 |
| AD: | 8.85 | AE1: | 0.97 |
| BE1: | 0.5 in | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| G: | 2.91 | RQ: | 8.54 in |
| C: | 14 in | T: | 2.188 |
| AG: | 10.5 | AK: | 8.5 |
| AJ: | 7.25 | I: | 7.5 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Ratio: | 20:1 | Model Code: | HMQ252 |
| Motor Frame Size: | 250TC | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 11.321 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

