How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | BF: | 0.53 |
| G: | 2.91 | T: | 2.188 |
| C: | 14 in | RQ: | 8.54 in |
| B: | 13 | AG: | 10.5 |
| AE2: | 0.68 | D: | 5.12 |
| I: | 7.5 in | AK: | 8.5 |
| BD: | 9 | LQ1: | 9.17 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| AE1: | 0.97 | V: | 4.26 in |
Technical Specifications
| Input HP @ 1750 RPM: | 11.321 | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Output Diameter (in): | 2.188 in |
| Input Bore (C Face): | 1.625 | Motor Frame Size: | 250TC |
| Ratio: | 20:1 | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

