How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AD: | 8.85 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | B: | 13 |
| BD: | 5.88 | AE1: | 0.97 |
| I: | 7.5 in | BE: | 0.38 in |
| BF: | 0.41 | C: | 14 in |
| G: | 2.91 | T: | 2.188 |
| AG: | 10.5 | AE2: | 0.68 |
| RQ: | 7.35 in | AJ: | 5.88 |
| D: | 5.12 | AK: | 4.5 |
Technical Specifications
| Bore Code: | 35 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 11.321 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ252 |
| Output Diameter (in): | 2.188 in | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

