How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | T: | 2.188 |
| AE1: | 0.97 | I: | 7.5 in |
| BD: | 5.88 | BF: | 0.41 |
| B: | 13 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| AJ: | 5.88 | D: | 5.12 |
| LQ: | 7.85 in | C: | 14 in |
| AG: | 10.5 | G: | 2.91 |
| AK: | 4.5 | RQ: | 7.35 in |
| F: | 5.81 | V: | 4.26 in |
Technical Specifications
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Center Distance (in): | 5.25 |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 11.321 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

