How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | RQ: | 7.98 in |
| AE1: | 0.97 | I: | 7.5 in |
| AD: | 8.85 | AJ: | 7.25 |
| G: | 2.91 | D: | 5.12 |
| AG: | 10.5 | BD: | 9 |
| BE1: | 0.5 in | AK: | 8.5 |
| BF: | 0.53 | T: | 2.25 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| LQ1: | 8.61 in | F: | 5.81 |
| B: | 13 | V: | 4.26 in |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 11.321 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Bore Code: | 36 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Ratio: | 20:1 |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.25 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

