How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | I: | 7.5 in |
| AE1: | 0.97 | V: | 4.26 in |
| T: | 2.25 | D: | 5.12 |
| B: | 13 | F: | 5.81 |
| AD: | 8.85 | AG: | 10.5 |
| LQ1: | 8.61 in | G: | 2.91 |
| RQ: | 7.98 in | C: | 14 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AJ: | 7.25 | BD: | 9 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 20:1 |
| Thrust Rating - output shaft: | 3412 | Assembly: | HMQ-2 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 11.321 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 20:1 | Model Code: | HMQ252 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 36 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 2.25 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

