Grove Gear HMQ252-20-2-2.250-210TC-L3
Part #:HMQ252-20-2-2.250-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | F: | 5.81 |
| D: | 5.12 | BF: | 0.53 |
| AD: | 8.85 | T: | 2.25 |
| BD: | 9 | V: | 4.26 in |
| C: | 14 in | BE1: | 0.5 in |
| I: | 7.5 in | B: | 13 |
| LQ1: | 8.61 in | AK: | 8.5 |
| RQ: | 7.98 in | AE2: | 0.68 |
| AE1: | 0.97 | AJ: | 7.25 |
| AG: | 10.5 | G: | 2.91 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 11.321 | Output Diameter (in): | 2.25 in |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 5.25 | Bore Code: | 36 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

