Grove Gear HMQ252-20-2-2.250-210TC-L4
Part #:HMQ252-20-2-2.250-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 5.12 |
| BD: | 9 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| C: | 14 in | AJ: | 7.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| B: | 13 | AD: | 8.85 |
| AG: | 10.5 | AE2: | 0.68 |
| F: | 5.81 | V: | 4.26 in |
| T: | 2.25 | I: | 7.5 in |
| G: | 2.91 | LQ1: | 8.61 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 11.321 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.25 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 36 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

