Grove Gear HMQ252-20-2-2.250-210TC-L9
Part #:HMQ252-20-2-2.250-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AJ: | 7.25 |
| BE1: | 0.5 in | D: | 5.12 |
| AG: | 10.5 | RQ: | 7.98 in |
| AE1: | 0.97 | G: | 2.91 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| V: | 4.26 in | C: | 14 in |
| AE2: | 0.68 | T: | 2.25 |
| BD: | 9 | LQ1: | 8.61 in |
| F: | 5.81 | AD: | 8.85 |
| B: | 13 | AK: | 8.5 |
Technical Specifications
| Assembly: | HMQ-2 | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Output Diameter (in): | 2.25 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 20:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 36 | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 11.321 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

