How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AE1: | 0.97 |
| D: | 5.12 | V: | 4.26 in |
| AE2: | 0.68 | C: | 14 in |
| AD: | 8.85 | AG: | 10.5 |
| I: | 7.5 in | AK: | 8.5 |
| T: | 2.25 | Center Distance (in): | 5.25 in |
| G: | 2.91 | LQ1: | 9.17 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| BD: | 9 | B: | 13 |
| BF: | 0.53 | RQ: | 8.54 in |
Technical Specifications
| Output Shaft Direction: | 2 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Bore Code: | 36 |
| Assembly: | HMQ-2 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.25 in |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 11.321 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

