How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | RQ: | 7.35 in |
| AG: | 10.5 | BF: | 0.41 |
| AJ: | 5.88 | BE: | 0.38 in |
| V: | 4.26 in | G: | 2.91 |
| Center Distance (in): | 5.25 in | B: | 13 |
| T: | 2.25 | LQ: | 7.85 in |
| AK: | 4.5 | AE2: | 0.68 |
| D: | 5.12 | I: | 7.5 in |
| BD: | 5.88 | AD: | 8.85 |
| F: | 5.81 | C: | 14 in |
Technical Specifications
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.25 in |
| Input HP @ 1750 RPM: | 11.321 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 36 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

