How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AK: | 4.5 |
| T: | 2.438 | G: | 2.91 |
| AJ: | 5.88 | LQ: | 7.85 in |
| AG: | 10.5 | V: | 4.26 in |
| BE: | 0.38 in | AD: | 8.85 |
| RQ: | 7.35 in | I: | 7.5 in |
| BF: | 0.41 | AE1: | 0.97 |
| AE2: | 0.68 | C: | 14 in |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| B: | 13 | F: | 5.81 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output RPM: | 87.5 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Model Code: | HMQ252 |
| Bore Code: | 39 | Input HP @ 1750 RPM: | 11.321 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.438 in |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Ratio: | 20:1 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

