How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AK: | 4.5 |
| AE1: | 0.97 | T: | 2.438 |
| F: | 5.81 | C: | 14 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| BE: | 0.38 in | RQ: | 7.35 in |
| BF: | 0.41 | G: | 2.91 |
| AD: | 8.85 | AE2: | 0.68 |
| B: | 13 | I: | 7.5 in |
| V: | 4.26 in | AJ: | 5.88 |
| LQ: | 7.85 in | BD: | 5.88 |
Technical Specifications
| Output RPM: | 87.5 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Bore Code: | 39 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ252 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 20:1 | Motor Frame Size: | 140TC |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 11.321 |
| Output Diameter (in): | 2.438 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

