Grove Gear HMQ252-20-2-2.438-180TC-L9
Part #:HMQ252-20-2-2.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | F: | 5.81 |
| AD: | 8.85 | V: | 4.26 in |
| AG: | 10.5 | RQ: | 7.98 in |
| BE1: | 0.5 in | AE2: | 0.68 |
| D: | 5.12 | T: | 2.438 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | I: | 7.5 in |
| B: | 13 | BF: | 0.53 |
| LQ1: | 8.61 in | BD: | 9 |
| AJ: | 7.25 | AE1: | 0.97 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 39 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.438 in |
| Model Code: | HMQ252 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 11.321 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

