How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | RQ: | 8.54 in |
| BF: | 0.53 | V: | 4.26 in |
| AG: | 10.5 | G: | 2.91 |
| F: | 5.81 | AE1: | 0.97 |
| BE1: | 0.5 in | B: | 13 |
| C: | 14 in | LQ1: | 9.17 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| I: | 7.5 in | AE2: | 0.68 |
| AK: | 8.5 | D: | 5.12 |
| AD: | 8.85 | T: | 2.438 |
Technical Specifications
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Bore Code: | 39 | Input Bore (C Face): | 1.625 |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Model Code: | HMQ252 | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 11.321 | Product Type: | Right Angle |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.438 in |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

