How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | LQ1: | 9.17 in |
| AG: | 10.5 | AD: | 8.85 |
| D: | 5.12 | B: | 13 |
| BF: | 0.53 | RQ: | 8.54 in |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | T: | 2.438 |
| I: | 7.5 in | C: | 14 in |
| AE2: | 0.68 | AJ: | 7.25 |
| V: | 4.26 in | F: | 5.81 |
| AE1: | 0.97 | BD: | 9 |
Technical Specifications
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 11.321 | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Bore Code: | 39 | Assembly: | HMQ-2 |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Output Diameter (in): | 2.438 in |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.625 |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

