How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | B: | 13 |
| BD: | 9 | AE1: | 0.97 |
| V: | 4.26 in | I: | 7.5 in |
| LQ1: | 9.17 in | BF: | 0.53 |
| F: | 5.81 | AK: | 8.5 |
| AG: | 10.5 | RQ: | 8.54 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| BE1: | 0.5 in | AE2: | 0.68 |
| T: | 2.438 | AD: | 8.85 |
| D: | 5.12 | C: | 14 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Output Diameter (in): | 2.438 in |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Bore Code: | 39 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Bore (C Face): | 1.625 | Model Code: | HMQ252 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 11.321 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

