How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | F: | 5.81 |
| AE2: | 0.68 | LQ: | 7.85 in |
| AK: | 4.5 | BF: | 0.41 |
| AJ: | 5.88 | C: | 14 in |
| V: | 4.26 in | I: | 7.5 in |
| AD: | 8.85 | D: | 5.12 |
| BE: | 0.38 in | RQ: | 7.35 in |
| T: | 2.438 | B: | 13 |
| G: | 2.91 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
Technical Specifications
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 20:1 | Input Bore (C Face): | 0.625 |
| Bore Code: | 39 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 20:1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.438 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 11.321 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

