How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | C: | 14 in |
| AG: | 10.5 | I: | 7.5 in |
| T: | 2.5 | F: | 5.81 |
| BE: | 0.38 in | AJ: | 5.88 |
| LQ: | 7.85 in | D: | 5.12 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | V: | 4.26 in |
| BD: | 5.88 | AE2: | 0.68 |
| AE1: | 0.97 | G: | 2.91 |
| RQ: | 7.35 in | BF: | 0.41 |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3412 |
| Input Style: | C-Face Quill | Ratio: | 20:1 |
| Input Bore (C Face): | 0.875 | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 11.321 | Output Diameter (in): | 2.5 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Bore Code: | 40 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

