Grove Gear HMQ252-20-2-2.500-180TC-L3
Part #:HMQ252-20-2-2.500-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AE1: | 0.97 | F: | 5.81 |
| T: | 2.5 | AK: | 8.5 |
| I: | 7.5 in | G: | 2.91 |
| AE2: | 0.68 | AG: | 10.5 |
| V: | 4.26 in | BF: | 0.53 |
| AJ: | 7.25 | B: | 13 |
| AD: | 8.85 | LQ1: | 8.61 in |
| C: | 14 in | RQ: | 7.98 in |
| D: | 5.12 | BD: | 9 |
Technical Specifications
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 2.5 in |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 11.321 |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Ratio: | 20:1 |
| Model Code: | HMQ252 | Bore Code: | 40 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

