Grove Gear HMQ252-20-2-2.500-180TC-L9
Part #:HMQ252-20-2-2.500-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | C: | 14 in |
| BD: | 9 | T: | 2.5 |
| B: | 13 | AK: | 8.5 |
| BF: | 0.53 | AE2: | 0.68 |
| LQ1: | 8.61 in | G: | 2.91 |
| RQ: | 7.98 in | BE1: | 0.5 in |
| AJ: | 7.25 | AD: | 8.85 |
| F: | 5.81 | AG: | 10.5 |
| V: | 4.26 in | AE1: | 0.97 |
| I: | 7.5 in | D: | 5.12 |
Technical Specifications
| Input HP @ 1750 RPM: | 11.321 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Output Diameter (in): | 2.5 in | Assembly: | HMQ-2 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 40 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

