Grove Gear HMQ252-20-2-2.500-210TC-L1
Part #:HMQ252-20-2-2.500-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AJ: | 7.25 |
| I: | 7.5 in | BE1: | 0.5 in |
| T: | 2.5 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| BD: | 9 | AE2: | 0.68 |
| AK: | 8.5 | AG: | 10.5 |
| BF: | 0.53 | AE1: | 0.97 |
| LQ1: | 8.61 in | D: | 5.12 |
| G: | 2.91 | F: | 5.81 |
| C: | 14 in | B: | 13 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 40 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.5 in |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ252 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 11.321 |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

