Grove Gear HMQ252-20-2-2.500-210TC-L4
Part #:HMQ252-20-2-2.500-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | C: | 14 in |
| BF: | 0.53 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| LQ1: | 8.61 in | AE2: | 0.68 |
| G: | 2.91 | AG: | 10.5 |
| AJ: | 7.25 | D: | 5.12 |
| BE1: | 0.5 in | RQ: | 7.98 in |
| I: | 7.5 in | B: | 13 |
| T: | 2.5 | BD: | 9 |
| V: | 4.26 in | AE1: | 0.97 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.5 in | Ratio Range: | 20:1 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 11.321 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Bore Code: | 40 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

