Grove Gear HMQ252-20-2-2.500-250TC-L4
Part #:HMQ252-20-2-2.500-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 5.12 |
| AK: | 8.5 | V: | 4.26 in |
| F: | 5.81 | RQ: | 8.54 in |
| BF: | 0.53 | AD: | 8.85 |
| BE1: | 0.5 in | AE1: | 0.97 |
| C: | 14 in | BD: | 9 |
| G: | 2.91 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| T: | 2.5 | LQ1: | 9.17 in |
| B: | 13 | I: | 7.5 in |
Technical Specifications
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 40 | Input HP @ 1750 RPM: | 11.321 |
| Output Diameter (in): | 2.5 in | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Motor Frame Size: | 250TC | Output RPM: | 87.5 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

