How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | T: | 2.5 |
| AE1: | 0.97 | AK: | 4.5 |
| AG: | 10.5 | BF: | 0.41 |
| B: | 13 | D: | 5.12 |
| LQ: | 7.85 in | C: | 14 in |
| RQ: | 7.35 in | AJ: | 5.88 |
| I: | 7.5 in | AD: | 8.85 |
| G: | 2.91 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| F: | 5.81 | BE: | 0.38 in |
Technical Specifications
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 3412 |
| Output Key: | 5/8 X 4.00 | Bore Code: | 40 |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.5 in |
| Input HP @ 1750 RPM: | 11.321 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

