Grove Gear HMQ252-20-2-2.500-56C-L1
Part #:HMQ252-20-2-2.500-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | BF: | 0.41 |
| D: | 5.12 | C: | 14 in |
| AE2: | 0.68 | I: | 7.5 in |
| BE: | 0.38 in | B: | 13 |
| V: | 4.26 in | AJ: | 5.88 |
| F: | 5.81 | AK: | 4.5 |
| T: | 2.5 | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | AE1: | 0.97 |
| BD: | 5.88 | RQ: | 7.35 in |
| AG: | 10.5 | G: | 2.91 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Model Code: | HMQ252 | Output Diameter (in): | 2.5 in |
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Bore Code: | 40 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 11.321 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

