How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 7.5 in |
| V: | 4.26 in | AJ: | 7.25 |
| T: | 2.688 | AG: | 10.5 |
| BE1: | 0.5 in | B: | 13 |
| BF: | 0.53 | AE1: | 0.97 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | AE2: | 0.68 |
| AD: | 8.85 | AK: | 8.5 |
| C: | 14 in | F: | 5.81 |
| D: | 5.12 | LQ1: | 8.61 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 20:1 |
| Output Diameter (in): | 2.688 in | Output RPM: | 87.5 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 11.321 |
| Ratio: | 20:1 | Bore Code: | 43 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3412 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

