How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AE1: | 0.97 |
| BF: | 0.53 | C: | 14 in |
| RQ: | 7.98 in | F: | 5.81 |
| I: | 7.5 in | B: | 13 |
| V: | 4.26 in | T: | 2.688 |
| G: | 2.91 | AD: | 8.85 |
| D: | 5.12 | BD: | 9 |
| AK: | 8.5 | LQ1: | 8.61 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 43 | Motor Frame Size: | 210TC |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Ratio: | 20:1 |
| Output Diameter (in): | 2.688 in | Gear Type: | Worm |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 11.321 | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

