How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | B: | 13 |
| BF: | 0.53 | C: | 14 in |
| AE1: | 0.97 | I: | 7.5 in |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | LQ1: | 9.17 in |
| G: | 2.91 | AE2: | 0.68 |
| RQ: | 8.54 in | BD: | 9 |
| D: | 5.12 | AG: | 10.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AD: | 8.85 | T: | 2.688 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Diameter (in): | 2.688 in | Input HP @ 1750 RPM: | 11.321 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Model Code: | HMQ252 |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Center Distance (in): | 5.25 |
| Bore Code: | 43 | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

